IESNA:LM-63-2002
[TEST]P1459942
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/04/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-686-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6A-AMB-U-T3R-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 119W 0CRI 1590K FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.99A 118.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4439.2
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 118.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
575.6 549.2 512.3 464.7 438.3 438.3 443.6 448.9 459.4 512.3 728.8 1035.1 1315.0 1468.1 1642.4 1827.2 1943.4 2112.4 2218.0 2207.5 2181.1 
1917.0 1404.8 1325.5 1256.9 1167.1 1003.4 892.5 707.7 295.7 63.4 47.5 31.7 15.8 0.0 0.0 0.0 
575.6 554.5 517.5 464.7 443.6 438.3 448.9 448.9 459.4 512.3 707.7 1019.2 1299.1 1447.0 1621.3 1785.0 1932.9 2107.1 2228.6 2212.8 2144.1 
1954.0 1447.0 1320.3 1251.6 1156.5 1029.8 892.5 718.2 332.7 68.7 52.8 37.0 21.1 0.0 0.0 0.0 
575.6 554.5 517.5 470.0 443.6 443.6 448.9 454.2 470.0 501.7 644.3 924.2 1204.1 1394.2 1542.1 1700.5 1895.9 2112.4 2302.5 2344.8 2286.7 
2154.7 1911.7 1505.1 1367.8 1299.1 1235.8 1056.2 881.9 607.3 158.4 95.1 84.5 47.5 21.1 0.0 0.0 
575.6 554.5 522.8 485.9 459.4 454.2 464.7 470.0 475.3 491.1 554.5 749.9 992.8 1219.9 1388.9 1568.5 1832.5 2133.5 2381.7 2566.6 2619.4 
2471.5 2239.2 2017.4 1837.8 1626.6 1526.2 1362.5 1140.7 797.4 338.0 105.6 68.7 26.4 10.6 0.0 0.0 
575.6 559.8 533.4 507.0 491.1 475.3 475.3 480.6 480.6 491.1 512.3 586.2 744.6 955.9 1167.1 1378.3 1600.2 1880.0 2228.6 2471.5 2661.6 
2756.7 2545.5 2334.2 2123.0 2027.9 1964.5 1869.5 1531.5 1119.6 565.1 95.1 47.5 15.8 10.6 0.0 0.0 
575.6 559.8 549.2 533.4 528.1 507.0 496.4 491.1 496.4 517.5 543.9 570.4 617.9 707.7 860.8 1077.3 1288.6 1515.7 1748.0 1990.9 2207.5 
2439.8 2566.6 2603.5 2630.0 2619.4 2556.0 2503.2 2603.5 2064.9 765.7 190.1 47.5 15.8 5.3 5.3 0.0 
575.6 565.1 559.8 570.4 570.4 570.4 575.6 565.1 575.6 591.5 607.3 639.0 660.1 691.8 739.3 823.8 971.7 1167.1 1325.5 
1536.8 1737.5 1985.7 2228.6 2524.3 2725.0 2925.7 2909.8 2920.4 3073.6 2598.3 1864.2 512.3 110.9 37.0 10.6 5.3 0.0 
575.6 570.4 575.6 596.8 607.3 617.9 633.7 670.7 712.9 734.1 749.9 776.3 792.2 823.8 866.1 908.3 971.7 1061.5 1188.2 
1351.9 1547.3 1769.1 1996.2 2297.2 2608.8 2857.0 2989.1 3041.9 2862.3 2719.7 2297.2 1172.4 338.0 42.2 21.1 5.3 0.0 
575.6 575.6 586.2 623.2 644.3 665.4 702.4 734.1 781.6 813.3 839.7 850.2 887.2 934.7 961.1 1029.8 1082.6 1183.0 1299.1 
1452.3 1642.4 1843.1 2117.7 2355.3 2603.5 2814.8 2962.7 3200.3 2751.4 2851.8 2276.1 1024.5 206.0 47.5 21.1 10.6 0.0 
575.6 575.6 596.8 617.9 654.8 697.1 718.2 749.9 802.7 829.1 839.7 866.1 892.5 929.5 966.4 1029.8 1098.5 1188.2 1330.8 
1478.7 1658.2 1858.9 2128.3 2371.2 2587.7 2814.8 3142.2 3279.5 2952.1 3015.5 2260.3 781.6 137.3 42.2 15.8 10.6 0.0 
575.6 580.9 596.8 644.3 676.0 723.5 749.9 786.9 839.7 860.8 876.7 908.3 913.6 955.9 1014.0 1077.3 1146.0 1262.2 1420.6 
1621.3 1843.1 2123.0 2429.3 2624.7 2719.7 2872.9 3078.8 3063.0 2714.4 2571.9 1637.1 528.1 95.1 37.0 15.8 5.3 0.0 
575.6 586.2 612.6 654.8 697.1 744.6 781.6 834.4 892.5 924.2 940.0 977.0 1014.0 1077.3 1167.1 1256.9 1367.8 1462.8 1589.6 
1695.2 1811.4 1964.5 2075.4 2101.8 2144.1 2159.9 2286.7 2159.9 1880.0 1616.0 940.0 264.1 63.4 26.4 10.6 5.3 0.0 
575.6 586.2 623.2 670.7 712.9 765.7 823.8 876.7 950.6 1008.7 1050.9 1082.6 1114.3 1156.5 1188.2 1209.4 1246.3 1267.4 1299.1 
1283.3 1251.6 1219.9 1130.1 1019.2 871.4 760.5 712.9 565.1 422.5 242.9 52.8 26.4 15.8 10.6 10.6 5.3 0.0 
575.6 591.5 633.7 681.3 749.9 823.8 897.8 966.4 1024.5 1029.8 971.7 892.5 776.3 644.3 517.5 411.9 285.2 163.7 95.1 79.2 68.7 
68.7 58.1 52.8 47.5 31.7 26.4 21.1 15.8 15.8 10.6 10.6 10.6 10.6 5.3 5.3 0.0 
575.6 591.5 633.7 718.2 776.3 866.1 892.5 876.7 781.6 623.2 454.2 316.9 206.0 105.6 73.9 63.4 58.1 52.8 52.8 47.5 42.2 37.0 31.7 26.4 21.1 
15.8 15.8 15.8 10.6 10.6 5.3 10.6 5.3 5.3 5.3 5.3 0.0 
575.6 607.3 649.6 734.1 781.6 818.6 749.9 580.9 417.2 269.3 153.1 89.8 73.9 63.4 58.1 52.8 47.5 42.2 37.0 26.4 21.1 21.1 15.8 15.8 10.6 10.6 10.6 
5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 
575.6 602.0 654.8 728.8 765.7 697.1 528.1 338.0 206.0 105.6 84.5 73.9 68.7 58.1 52.8 42.2 37.0 26.4 21.1 15.8 10.6 10.6 10.6 10.6 5.3 5.3 5.3 5.3 
5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 
575.6 607.3 681.3 723.5 712.9 559.8 348.5 211.2 100.3 84.5 79.2 73.9 63.4 52.8 42.2 31.7 21.1 21.1 15.8 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 
5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 
575.6 612.6 670.7 718.2 654.8 438.3 264.1 132.0 84.5 79.2 73.9 68.7 63.4 47.5 37.0 26.4 15.8 15.8 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 
0.0 5.3 5.3 5.3 0.0 0.0 0.0 
575.6 612.6 670.7 712.9 591.5 380.2 211.2 95.1 84.5 79.2 73.9 68.7 52.8 37.0 26.4 21.1 15.8 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 
0.0 0.0 5.3 5.3 5.3 0.0 0.0 
575.6 612.6 670.7 702.4 565.1 348.5 184.8 89.8 84.5 79.2 73.9 63.4 52.8 37.0 26.4 21.1 15.8 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 0.0 5.3 0.0 0.0 0.0 
0.0 5.3 5.3 5.3 5.3 0.0 0.0 
575.6 602.0 676.0 702.4 559.8 343.3 179.6 89.8 84.5 79.2 68.7 63.4 52.8 37.0 26.4 21.1 15.8 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 0.0 
0.0 0.0 5.3 0.0 0.0 0.0 0.0 
